More iglidur® products

Jumlah produk: 41

iglidur® J guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
dari 82.740 IDR/Buah
25 item, yang siap dikirim:
2 dalam 24 jam
23 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G, two hole flange bearing, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
dari 98.896 IDR/Buah
9 item, yang siap dikirim:
7 dalam 24 jam
2 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, two hole flange bearing, mm

  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments
dari 108.724 IDR/Buah
7 item, yang siap dikirim:
7 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, two hole flange bearing, mm

  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
dari 128.688 IDR/Buah
8 item, yang siap dikirim:
8 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, two hole flange bearing, mm

  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
dari 316.344 IDR/Buah
8 item, yang siap dikirim:
8 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
dari 82.096 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double flange bearing, MCM

iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
dari 36.680 IDR/Buah
35 item, yang siap dikirim:
1 dalam 24 jam
33 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM, mm

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
dari 57.400 IDR/Buah
12 item, yang siap dikirim:
12 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM-K, mm

  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life
dari 61.600 IDR/Buah
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double-flange bearing, MDM

Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
dari 65.940 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
dari 88.760 IDR/Buah
6 item, yang siap dikirim:
5 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
dari 115.696 IDR/Buah
2 item, yang siap dikirim:
2 dalam 10 - 14 hari kerja
Ke halaman produk

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
dari 99.848 IDR/Buah
9 item, yang siap dikirim:
2 dalam 24 jam
7 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JVSM, clearance-free preloaded bearing, mm

  • Standard product range from stock
  • radially and axially preloaded plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
dari 68.796 IDR/Buah
8 item, yang siap dikirim:
8 dalam 10 - 14 hari kerja
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
atas permintaan
Ke halaman produk
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultasi

We would be happy to answer your questions personally

Photo
Sophian Bin Saob

National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB


Istilah-istilah "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chain untuk cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "polimer gerak", "gerak", "plastic for longer life", "print2mold", "Rawbot", "RBTX", "Readycable", "Readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros", dan "yes" adalah merek dagang yang dilindungi secara hukum dari igus® GmbH/Cologne di Republik Federal Jerman dan jika ada di beberapa negara asing. Ini adalah daftar merek dagang yang tidak lengkap (misalnya. aplikasi merek dagang yang tertunda atau merek dagang terdaftar) dari igus GmbH atau perusahaan afiliasi igus di Jerman, Uni Eropa, Amerika Serikat, dan/atau negara atau yurisdiksi lain.

igus® GmbH menunjukkan bahwa mereka tidak menjual produk apa pun dari perusahaan Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber dan semua produsen drive disebutkan di situs web ini. Produk yang ditawarkan oleh igus® adalah milik igus® GmbH.