Connectors

With plug-in connectors, igus® relies on companies that have proven that they can provide the necessary product quality and reliability. From the product range of Intercontec, Harting and Yamaichi, igus® offers industrial plug-in connectors that fulfil demanding requirements.  
For industrial applications, the following connector types can be found in the shop:

  • Signal round connector
  • Plug-in connector
  • Combined signal and plug-in connector
  • Connector with plastic or metal clamping ring
  • Protection housing for especially demanding environments
  • Overmoulded plug-in connectors
  • M12 and M23 plug-in connectors

Jumlah produk: 216

Standard connector, series A, M23 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
  • Plug design: Signal connector
dari 419.188 IDR/Buah
5 item, yang siap dikirim:
5 dalam 10 - 14 hari kerja
Ke halaman produk

Standard connector series B, M23 power connector

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
dari 793.044 IDR/Buah
3 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk

Standard connector, series B, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
dari 1.160.376 IDR/Buah
3 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk

Series 615 signal connector, 12-pole with plastic clamping ring

  • Material: Zinc die-casting,/brass, nickel-plated and plastic coated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: PA modif., 30% Gf.
  • Clamping ring material: Brass, nickel-plated / PA modif., 30% Gf.
  • Contacts: Brass, gold-plated
  • Seal: FPM / EPDM
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
dari 722.820 IDR/Buah
3 item, yang siap dikirim:
3 dalam 10 - 14 hari kerja
Ke halaman produk

Standard connector, series 617, M17 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM
  • Insulation body: PBT, UL 94/V0
  • Contact type: Crimp bush, slotted
dari 858.788 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Signal plug-in connector SUB-D straight

  • Design: Standard connector
  • Material: Zinc die-casting, nickel plated
  • Insulation body: Glass fibre reinforced polyester
  • Contacts: Copper alloy, flash gold-plated
  • Max. continuous nominal current: 5 A
  • Testing voltage: (L-L) 1200 V
  • Contact resistance: 1016 Ω/cm
  • Insertion cycles: 50
  • Temperature range: -35 °C to +100 °C
dari 190.176 IDR/Buah
4 item, yang siap dikirim:
4 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 6B connector housing, straight cable entry
  • M20 cable entry
dari 580.328 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 6B connector housing, side cable entry
  • M20 cable entry
dari 567.308 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 10B connector housing, straight cable entry
  • M25 cable entry
dari 863.548 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 10B connector housing, side cable entry
  • M25 cable entry
dari 817.628 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 16B connector housing, straight cable entry
  • M25 cable entry
dari 897.008 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 16B connector housing, side cable entry
  • M25 cable entry
dari 857.920 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 24B connector housing, straight cable entry
  • M32 cable entry
dari 1.112.384 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Harting connector set, pin design

  • Han® 24B connector housing, angled cable entry
  • M32 cable entry
dari 1.178.744 IDR/Buah
1 item, yang siap dikirim:
1 dalam 10 - 14 hari kerja
Ke halaman produk

Standard connector, series A, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp contact bush, slotted
  • Plug design: Bulkhead connector with union nut
dari 390.740 IDR/Buah
5 item, yang siap dikirim:
5 dalam 10 - 14 hari kerja
Ke halaman produk

Konsultasi

Photo
Purwoko Hadiwijaya

Product Manager e-chains® & chainflex® National

Tulis e-mail

Pengiriman dan konsultasi

Secara pribadi:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB

Online:

Senin sampai Jumat dari jam 8.30 - 17.30 WIB


Istilah-istilah "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chain untuk cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", quot;igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "polimer gerak", "gerak", "plastic for longer life", "print2mold", "Rawbot", "RBTX", "Readycable", "Readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros", dan "yes" adalah merek dagang yang dilindungi secara hukum dari igus® GmbH/Cologne di Republik Federal Jerman dan jika ada di beberapa negara asing. Ini adalah daftar merek dagang yang tidak lengkap (misalnya. aplikasi merek dagang yang tertunda atau merek dagang terdaftar) dari igus GmbH atau perusahaan afiliasi igus di Jerman, Uni Eropa, Amerika Serikat, dan/atau negara atau yurisdiksi lain.

igus® GmbH menunjukkan bahwa mereka tidak menjual produk apa pun dari perusahaan Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber dan semua produsen drive disebutkan di situs web ini. Produk yang ditawarkan oleh igus® adalah milik igus® GmbH.